LINEAR MOTOR - ILM03-040

LINEAR MOTOR - ILM03-040

ILM SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - ILM03-040
Part Number ILM03-040
Sélection de produit
Selector Part Number Description Length (mm) Continuous force (N) Peak force (N) Overall height (mm)
1 ILM03-040 LINEAR MOTOR - ILM03-040 136 72.5 435 94.8
Part Number
Description
Length (mm)
Continuous force (N)
Peak force (N)
Overall height (mm)
Documentations
Contactez le fournisseur
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.