LINEAR MOTOR - ILF09-050

LINEAR MOTOR - ILF09-050

ILF SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - ILF09-050
Part Number ILF09-050
Sélection de produit
Selector Part Number Description Length (mm) Continuous force (N) Peak force (N) Overall height (mm)
1 ILF09-050 LINEAR MOTOR - ILF09-050 200 83.2 500 102
Part Number
Description
Length (mm)
Continuous force (N)
Peak force (N)
Overall height (mm)
Documentations
Contactez le fournisseur
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.