LINEAR MOTOR - ILF06-030

LINEAR MOTOR - ILF06-030

ILF SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - ILF06-030
Part Number ILF06-030
Sélection de produit
Selector Part Number Description Length (mm) Continuous force (N) Peak force (N) Overall height (mm)
1 ILF06-030 LINEAR MOTOR - ILF06-030 136 38.7 204 82
Part Number
Description
Length (mm)
Continuous force (N)
Peak force (N)
Overall height (mm)
Documentations
Contactez le fournisseur
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.