DIN Female Connector Type C/2

48-pin, vertical, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type C/2
Part Number 284942
Product Description 48-pin, vertical, solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 48
Orientation Vertical
Gender Female
Termination Solder
Sélection de produit
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 284942 DIN Female Connector Type C/2 48-pin, vertical, solder PCB Connectors 2.54 48 Vertical Female Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contactez le fournisseur
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG