1

Dayton High Temperature Blower 76 CFM 3040 RPM 115V (4C940) Model 1TDU9

Manufacturer Electric Motor Warehouse
Description Dayton High Temperature Blower 76 CFM 3040 RPM 115V (4C940) Model 1TDU9
Part number 1TDU9
Voltage 115V
RPM 3040RPM
Omniclass number 23.33.31.13
Sélection de produit
Selector SKU RPM Voltage
2 1TDU9 3040RPM 115V
SKU
RPM
Voltage
Contactez le fournisseur
Electric Motor Warehouse Electric Motor Warehouse, established in 1980, is a family owned and operated business. We are committed to giving our customers excellent customer service whether they are local or anywhere in the world. We are an authorized distributor/service center for Leeson, Lincoln, Fasco, Century, Regal, Dayton, Baldor, Bison and many others. We are also a stocking dealer for Stearns brakes.
Electric Motor Warehouse