31-134.0252 Illuminated pushbutton actuator

Manufacturer eao
Description D18 Solder 4NO+4NC Illuminated pushbutton
Order number 31-134.0252
Sélection de produit
Selector Description Front protection Front dimension (mm) Mounting cut-out (mm) Design Weight (kg) Order number
1 D18 Solder 4NO+4NC Illuminated pushbutton IP 40 round, 18 mm Ø 16 raised 0.012 31-134.0252
Description
Front protection
Front dimension (mm)
Mounting cut-out (mm)
Design
Weight (kg)
Order number
Documentations
Contactez le fournisseur
eao Panneaux de commutateurs industriels, étanches, et accessoires de commutations
EAO AG
EAO France S.A.S.
EAO Schweiz AG