Clippard Minimatic
De Clippard Minimatic


Female Connector

Manufacturer Clippard Minimatic
Description Female Connector - PQ-FC04M5 - Elbow Union bulk quantity
Part Number PQ-FC04M5-BLK
Modèles CAO
Partager

Sélection de produit

Index Selector Part Number Description Tubing Thread "T" "A" "H" Hex.
1 1 PQ-FC04M5-BLK Female Connector - PQ-FC04M5 - Elbow Union bulk quantity 4 mm M5 x 0.8 0.905” 12 mm
2 2 PQ-FC04M5-PKG Female Connector - PQ-FC04M5 - Elbow Union pack of 10 4 mm M5 x 0.8 0.905” 12 mm
3 3 PQ-FC04MR-BLK Female Connector - PQ-FC04MR - Elbow Union bulk quantity 4 mm R1/8 1.080” 12 mm
4 4 PQ-FC04MR-PKG Female Connector - PQ-FC04MR - Elbow Union pack of 10 4 mm R1/8 1.080” 12 mm
5 5 PQ-FC05N-BLK Female Connector - PQ-FC05N - Elbow Union bulk quantity 5/32” #10-32 0.905” 7/16”
6 6 PQ-FC05N-PKG Female Connector - PQ-FC05N - Elbow Union pack of 10 5/32” #10-32 0.905” 7/16”
7 7 PQ-FC05P-BLK Female Connector - PQ-FC05P - Elbow Union bulk quantity 5/32” 1/8” NPT 1.080” 9/16”
8 8 PQ-FC05P-PKG Female Connector - PQ-FC05P - Elbow Union pack of 10 5/32” 1/8” NPT 1.080” 9/16”
9 9 PQ-FC06M2-BLK Female Connector - PQ-FC06M2 - Elbow Union bulk quantity 6 mm R1/4 1.100” 17 mm
10 10 PQ-FC06M2-PKG Female Connector - PQ-FC06M2 - Elbow Union pack of 10 6 mm R1/4 1.100” 17 mm
11 11 PQ-FC06MR-BLK Female Connector - PQ-FC06MR - Elbow Union bulk quantity 6 mm R1/8 1.080” 14 mm
12 12 PQ-FC06MR-PKG Female Connector - PQ-FC06MR - Elbow Union pack of 10 6 mm R1/8 1.080” 14 mm
13 13 PQ-FC08M2-BLK Female Connector - PQ-FC08M2 - Elbow Union bulk quantity 8 mm R1/4 1.170” 17 mm
14 14 PQ-FC08M2-PKG Female Connector - PQ-FC08M2 - Elbow Union pack of 10 8 mm R1/4 1.170” 17 mm
15 15 PQ-FC08M3-BLK Female Connector - PQ-FC08M3 - Elbow Union bulk quantity 8 mm R3/8 1.250” 19 mm
16 16 PQ-FC08M3-PKG Female Connector - PQ-FC08M3 - Elbow Union pack of 10 8 mm R3/8 1.250” 19 mm
17 17 PQ-FC08MR-BLK Female Connector - PQ-FC08MR - Elbow Union bulk quantity 8 mm R1/8 1.170” 17 mm
18 18 PQ-FC08MR-PKG Female Connector - PQ-FC08MR - Elbow Union pack of 10 8 mm R1/8 1.170” 17 mm
19 19 PQ-FC08P-BLK Female Connector - PQ-FC08P - Elbow Union bulk quantity 1/4” 1/8” NPT 1.080” 9/16”
20 20 PQ-FC08P-PKG Female Connector - PQ-FC08P - Elbow Union pack of 10 1/4” 1/8” NPT 1.080” 9/16”
21 21 PQ-FC08Q-BLK Female Connector - PQ-FC08Q - Elbow Union bulk quantity 1/4” 1/4” NPT 1.220” 11/16”
22 22 PQ-FC08Q-PKG Female Connector - PQ-FC08Q - Elbow Union pack of 10 1/4” 1/4” NPT 1.220” 11/16”
23 23 PQ-FC10P-BLK Female Connector - PQ-FC10P - Elbow Union bulk quantity 5/16” 1/8” NPT 1.170” 11/16”
24 24 PQ-FC10P-PKG Female Connector - PQ-FC10P - Elbow Union pack of 10 5/16” 1/8” NPT 1.170” 11/16”
25 25 PQ-FC10Q-BLK Female Connector - PQ-FC10Q - Elbow Union bulk quantity 5/16” 1/4” NPT 1.250” 11/16”
26 26 PQ-FC10Q-PKG Female Connector - PQ-FC10Q - Elbow Union pack of 10 5/16” 1/4” NPT 1.250” 11/16”
27 27 PQ-FC10W-BLK Female Connector - PQ-FC10W - Elbow Union bulk quantity 5/16” 3/8” NPT 1.260” 7/8”
28 28 PQ-FC10W-PKG Female Connector - PQ-FC10W - Elbow Union pack of 10 5/16” 3/8” NPT 1.260” 7/8”
29 29 PQ-FC12Q-BLK Female Connector - PQ-FC12Q - Elbow Union bulk quantity 3/8” 1/4” NPT 1.380” 7/8”
30 30 PQ-FC12Q-PKG Female Connector - PQ-FC12Q - Elbow Union pack of 10 3/8” 1/4” NPT 1.380” 7/8”
31 31 PQ-FC12W-BLK Female Connector - PQ-FC12W - Elbow Union bulk quantity 3/8” 3/8” NPT 1.380” 7/8”
32 32 PQ-FC12W-PKG Female Connector - PQ-FC12W - Elbow Union pack of 10 3/8” 3/8” NPT 1.380” 7/8”

Documentations

Contactez le fournisseur

Clippard Minimatic

Clippard Minimatic

Manufacturer of miniature pneumatic & electronic control devices

Google Map