1

Forma A

Ball socket DIN 71805 form “A” with internal snap ring

Manufacturer Chiavette Unificate S.p.A.
Part Number A16 M12
Sélection de produit
Selector Part Number d1 H9 (mm) d2 - 6H (mm) a ±0,3 (mm) d3 ±0,5 (mm) d4 ±0,5 (mm) e - min. (mm) l1 ±0,3 (mm) h2 ±0,5 (mm) sw1 - h14 (mm) Weight
1 A 8 M 5 8 M5 22 8 12,8 10,2 15 0,65 7 0,009
2 A10 M 6 10 M6 25 10 14,8 11,5 17 0,65 8 0,014
3 A13 M 8 13 M8 30 13 19,3 14 20 1,15 11 0,029
4 A16 M10 16 M10 35 16 24 16 22 1,15 13 0,057
5 A16 M12 16 M12 35 16 24 16 22 1,15 - 0,057
6 A19 M14x1,5 19 M14x1,5 45 22 30 21,5 28 0,5 - 0,125
7 A19 M14 19 M14 45 22 30 21,5 28 0,5 - 0,125
8 A19 M16 19 M16 45 22 30 21,5 28 0,5 - 0,125
Part Number
d1 H9 (mm)
d2 - 6H (mm)
a ±0,3 (mm)
d3 ±0,5 (mm)
d4 ±0,5 (mm)
e - min. (mm)
l1 ±0,3 (mm)
h2 ±0,5 (mm)
sw1 - h14 (mm)
Weight
Documentations
Contactez le fournisseur
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.