1

MPL 04-M6

Manufacturer CDCPNEUMATICS.
Description M-ONE-TOUCH FITTINGS MPL 04-M6
Part Number MPL 04-M6
Model MPL 04-M6
ØD 4
ØP 9.3
T M6*1.0p
L 16.2
E 15.5
A 4.0
B 13.0
H(Hex) 9
ORIFICE 3.0
WEIGHT(g) 3.7
EA(BOX) 100
Sélection de produit
Selector Part Number Description Model ØD ØP T L E A B H(Hex) ORIFICE WEIGHT(g) EA(BOX)
1 MPL 04-M6 M-ONE-TOUCH FITTINGS MPL 04-M6 MPL 04-M6 4 9.3 M6*1.0p 16.2 15.5 4.0 13.0 9 3.0 3.7 100
Part Number
Description
Model
ØD
ØP
T
L
E
A
B
H(Hex)
ORIFICE
WEIGHT(g)
EA(BOX)
Contactez le fournisseur
CDCPNEUMATICS. CDC Pneumatics is a manufacture specialized in Pneumatic fittings, accessaries and tubings since 1983. The continuous development and improvement will make the top quality level of products with creative thinking, technological innovation and continuous challenges. Our main interests are to meet our customers requirements and CDC Pneumatic is continuously moving forward in order to manufacture the world best qualified products and effort to actualize our first priority as 'CUSTOMER SATISFACTION'.
CDCPNEUMATICS.
CDCPNEUMATICS.
CDCPNEUMATICS.