Pressure Gauges

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Pressure Gauges, Universal
Part Number CLR-100-GA
Material Stainless Steel
Sélection de produit
Selector Part Number Description Base Part Number Material MEASURING RANGE (psi) A DIA D E G Measurement
1 CLR-100-GA Pressure Gauges, Universal CLR-100-GA Stainless Steel O - 9000 2.50 .69 1.65 2.09 Universal
Part Number
Description
Base Part Number
Material
MEASURING RANGE (psi)
A DIA
D
E
G
Measurement
Description du produit

Rugged, high-quality hydraulic pressure gauge. Stainless steel body with glycerin filling. Body diameter is 2-1/2 inches. Calibrated from 0 to 9000 psi.

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane