1

Force Gauges (Load Cells)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Force Gauges (Load Cells)
Part Number CLRH-2-9501-0001-VSA
Material Steel
Sélection de produit
Selector Part Number Description Base Part Number Material INDICATING RANGE A DIA (mm) B (mm) C (mm) D (mm) Measurement
1 CLRH-2-9501-0001-VSA Force Gauges (Load Cells) CLRH-2-9501-0001-VSA Steel O - 60 kN (O - 13,500 lbs) 88 150 29 37 Universal
2 CLRH-2-9501-0002-VSA Force Gauges (Load Cells) CLRH-2-9501-0002-VSA Steel O - 100 kN (O - 22,500 lbs) 138 200 54 40 Universal
Part Number
Description
Base Part Number
Material
INDICATING RANGE
A DIA (mm)
B (mm)
C (mm)
D (mm)
Measurement
Description du produit

Versatile, heavy-duty load cell for measuring clamping force in hydraulic or mechanical clamping systems. This high-quality, precision gauge is an extremely useful tool to measure clamping force. Flat side provides relief to allow proper positioning in-line with the clamping force. This relief is especially useful when measuring force in vises.

Choice of two force ranges:

0 - 60 kN (0 - 13,500 lbs)

0 - 100 kN (0 - 22,500 lbs)

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane