1

CL-150-PL Series (350 lbs) Jaw Width 1-1/4", Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-150-PL Series (350 lbs) Jaw Width 1-1/4", Steel
Part Number CL-150-PL
Material Steel
Finish Zinc Plated
Sélection de produit
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-150-PL CL-150-PL Series (350 lbs) Jaw Width 1-1/4", Steel CL-150-PL Steel Zinc Plated Hex-Head Spindle 350 .5 Universal
2 CL-150-PL-NOTHREAD CL-150-PL Series (350 lbs) Jaw Width 1-1/4", Steel CL-150-PL Without Thread Steel Zinc Plated Hex-Head Spindle 350 .5 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Description du produit

CL-150-PL

Hex-Head Spindle

Medium-size toggle pliers made of forged steel. Toggle pliers are hand-held, portable clamps that combine a squeezing motion with a toggle action. 1-1/4" jaw width in closed position. 350 lbs holding capacity. Made in USA.

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane