Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series)

Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series), Universal
Part Number CLR-0354-141-SCA
Material Steel
Sélection de produit
CAO Selector Part Number Description Base Part Number Material CLAMP SIZE A B C D DIA E F DIA G SW Measurement
Pas de CAO disponible 1 CLR-0354-141-SCA Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series), Universal CLR-0354-141-SCA Steel 2 & 3 Series 1.693 .630 .295 20mm .354 .3935/.3931 .846 5mm Universal
Pas de CAO disponible 2 CLR-0354-142-SCA Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series), Universal CLR-0354-142-SCA Steel 5 Series 2.165 .906 .433 32mm .433 .6297/.6293 1.142 8mm Universal
Pas de CAO disponible 3 CLR-0354-143-SCA Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series), Universal CLR-0354-143-SCA Steel 6 Series 2.480 1.102 .591 40mm .472 .7084/.7080 1.378 8mm Universal
Pas de CAO disponible 4 CLR-0354-144-SCA Carriers for Double Clamping Arms (2, 3, 5, 6, 7 Series), Universal CLR-0354-144-SCA Steel 7 Series 3.031 1.339 .669 50mm .591 .7871/.7866 1.614 8mm Universal
Part Number
Description
Base Part Number
Material
CLAMP SIZE
A
B
C
D DIA
E
F DIA
G
SW
Measurement
Description du produit

One of these steel carrier assemblies is included with each Double Clamping Arm.

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane