Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set

Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set
Part Number CLR-0431-704A
Material Steel
Sélection de produit
CAO Selector Part Number Description Base Part Number Material BORE DIA RANGE BORE DIA RANGE (mm) FITS HOUSING SIZE Measurement
Pas de CAO disponible 1 CLR-0431-704A Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-704A Steel A 7.8 - 8.2 Size 1 Universal
Pas de CAO disponible 2 CLR-0431-704B Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-704B Steel B 8.3 - 9.2 Size 1 Universal
Pas de CAO disponible 3 CLR-0431-704C Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-704C Steel C 9.3 - 9.7 Size 1 Universal
Pas de CAO disponible 4 CLR-0431-704D Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-704D Steel D 9.8 - 10.2 Size 1 Universal
Pas de CAO disponible 5 CLR-0431-704E Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-704E Steel E 10.3 - 11.2 Size 1 Universal
Pas de CAO disponible 6 CLR-0431-703F Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703F Steel F 11.3 - 11.7 Size 2 Universal
Pas de CAO disponible 7 CLR-0431-703G Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703G Steel G 11.8 - 12.7 Size 2 Universal
Pas de CAO disponible 8 CLR-0431-703H Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703H Steel H 12.8 - 13.7 Size 2 Universal
Pas de CAO disponible 9 CLR-0431-703K Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703K Steel K 13.8 - 14.7 Size 2 Universal
Pas de CAO disponible 10 CLR-0431-703L Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703L Steel L 14.8 - 15.7 Size 2 Universal
Pas de CAO disponible 11 CLR-0431-703M Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703M Steel M 15.8 - 16.7 Size 2 Universal
Pas de CAO disponible 12 CLR-0431-703N Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Spare Clamping Set CLR-0431-703N Steel N 16.8 - 17.7 Size 2 Universal
Part Number
Description
Base Part Number
Material
BORE DIA RANGE
BORE DIA RANGE (mm)
FITS HOUSING SIZE
Measurement
Description du produit

3600 psi max

Double Acting

Bore Clamps without Centering provide internal clamping and supporting in one unit, exerting force both radially and downward against a hardened support surface. Unlike Self-Centering Bore Clamps, these clamps do not perform a locating function and will not resist excessive side loads during loading or machining, so supplemental locators are required. The top-flange cartridge-type version shown here allows an extremely low-profile installation using cartridge-type manifold mounting.

Bore Clamps are particularly suitable for clamping workpieces with small bored or cast holes and a support surface square to the hole axis. This compact design uses an expanding four-segment Clamping Bushing with teeth that penetrate slightly to exert high downward clamping force. These clamps have a pneumatic connection which can be used for continuous positive air-pressure protection in excessive chip conditions.

Bore Clamps without Centering are available in two body sizes, each with a choice of several different Clamping Bushings to cover their range of bore sizes:

Size 1 7.8 to 11.2mm

Size 2 11.3 to 17.7mm

One Clamping Bushing is included with each Mini Bore Clamp and additional sizes or replacements can be ordered separately as a Clamping Set (Clamping Bushing with matching Clamping Bolt and wiper).

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane