Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Installation Tool for Threaded Bushing

Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Installation Tool for Threaded Bushing

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Installation Tool for Threaded Bushing
Part Number CLR-2010-911
Material Steel
Sélection de produit
CAO Selector Part Number Description Base Part Number Material HOUSING SIZE BORE DIA RANGE BORE DIA RANGE (mm) Measurement
Pas de CAO disponible 1 CLR-2010-911 Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Installation Tool for Threaded Bushing CLR-2010-911 Steel Size 1 A - E 7.8 - 11.2 Universal
Pas de CAO disponible 2 CLR-2010-912 Bore Clamps without Centering – Top Flange, Cartridge Type, B1.4843 (7.8 to 17.7mm Bores), Installation Tool for Threaded Bushing CLR-2010-912 Steel Size 2 F - N 11.3 - 17.7 Universal
Part Number
Description
Base Part Number
Material
HOUSING SIZE
BORE DIA RANGE
BORE DIA RANGE (mm)
Measurement
Description du produit

3600 psi max

Double Acting

Bore Clamps without Centering provide internal clamping and supporting in one unit, exerting force both radially and downward against a hardened support surface. Unlike Self-Centering Bore Clamps, these clamps do not perform a locating function and will not resist excessive side loads during loading or machining, so supplemental locators are required. The top-flange cartridge-type version shown here allows an extremely low-profile installation using cartridge-type manifold mounting.

Bore Clamps are particularly suitable for clamping workpieces with small bored or cast holes and a support surface square to the hole axis. This compact design uses an expanding four-segment Clamping Bushing with teeth that penetrate slightly to exert high downward clamping force. These clamps have a pneumatic connection which can be used for continuous positive air-pressure protection in excessive chip conditions.

Bore Clamps without Centering are available in two body sizes, each with a choice of several different Clamping Bushings to cover their range of bore sizes:

Size 1 7.8 to 11.2mm

Size 2 11.3 to 17.7mm

One Clamping Bushing is included with each Mini Bore Clamp and additional sizes or replacements can be ordered separately as a Clamping Set (Clamping Bushing with matching Clamping Bolt and wiper).

Documentations
Contactez le fournisseur
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane