ASRAYMOND
De ASRAYMOND


Constant Force Springs

Manufacturer ASRAYMOND
Description Constant Force Springs - Inside Diameter : 0.21 inches - Width : 0.187 inches - Material Thickness : 0.21 inches
Part number CF012-0037
Material SS
Omniclass number 23.13.23.11.13.25
Modèles CAO
Partager

Sélection de produit

Index Selector Catalog Number Thickness (t) (inch) Width (W) (inch) Initial Extension (lx) (inch) Working Extension (Wx) (inch) Inside Diameter (Di) (inch) Recommended Drum Diameter (Dd) (inch) Load (LB-force) End Offset (A) (inch) Hole Diameter (Db) (inch) End Radius (R) (inch) Fatigue Life Cycles Material Specification
1 1 CF012-0037 0.003 0.187 0.5 9 0.21 0.25 0.37 0.093 0.096 0.5 2500 301 (Commercial) AISI301 (C)
2 2 CF015-0049 0.004 0.187 0.61 12 0.29 0.34 0.49 0.093 0.096 0.5 2500 301 (Commercial) AISI301 (C)
3 3 CF015-0066 0.004 0.25 0.61 12 0.25 0.3 0.66 0.375 0.131 0.5 2500 301 (Commercial) AISI301 (C)
4 4 CF017-0103 0.005 0.312 0.75 14 0.37 0.44 1.03 0.375 0.131 0.5 2500 301 (Commercial) AISI301 (C)
5 5 CF024-0148 0.006 0.375 0.92 20 0.45 0.54 1.48 0.375 0.131 0.5 2500 301 (Commercial) AISI301 (C)
6 6 CF025-0197 0.006 0.5 0.92 21 0.45 0.54 1.97 0.375 0.2 0.5 2500 301 (Commercial) AISI301 (C)
7 7 CF030-0263 0.008 0.5 1.22 25 0.59 0.7 2.63 0.375 0.187 0.5 2500 301 (Commercial) AISI301 (C)
8 8 CF030-0329 0.008 0.625 1.22 25 0.61 0.725 3.29 0.375 0.2 0.5 2500 301 (Commercial) AISI301 (C)
9 9 CF024-0400 0.008 0.75 1.22 20 0.61 0.725 4 0.375 0.187 0.75 2500 301 (Commercial) AISI301 (C)
10 10 CF033-0495 0.01 0.75 1.53 27 0.71 0.85 4.95 0.375 0.187 0.75 2500 301 (Commercial) AISI301 (C)
11 11 CF039-0594 0.012 0.75 1.84 32 0.88 1 5.94 0.375 0.187 0.75 2500 301 (Commercial) AISI301 (C)
12 12 CF039-0792 0.012 1 1.84 32 0.88 1 7.92 0.375 0.187 0.75 2500 301 (Commercial) AISI301 (C)
13 13 CF040-1060 0.016 1 2.21 33 1.2 1.4 10.6 0.375 0.2 0.5 2500 301 (Commercial) AISI301 (C)
14 14 CF050-1650 0.02 1.25 2.82 43 1.47 1.75 16.5 0.375 0.2 0.5 2500 301 (Commercial) AISI301 (C)
15 15 CF015-0050 0.004 0.25 0.61 12 0.34 0.4 0.5 0.375 0.131 0.5 4000 301 (Commercial) AISI301 (C)
16 16 CF018-0075 0.005 0.31 0.75 15 0.42 0.5 0.75 0.375 0.131 0.5 4000 301 (Commercial) AISI301 (C)
17 17 CF022-0112 0.006 0.37 0.92 18 0.51 0.62 1.12 0.375 0.131 0.5 4000 301 (Commercial) AISI301 (C)
18 18 CF026-0162 0.007 0.5 1.06 21 0.59 0.75 1.62 0.375 0.131 0.5 4000 301 (Commercial) AISI301 (C)
19 19 CF030-0237 0.008 0.59 1.22 24 0.68 0.87 2.37 0.375 0.187 0.75 4000 301 (Commercial) AISI301 (C)
20 20 CF034-0350 0.01 0.68 1.53 27 0.85 1 3.5 0.375 0.187 0.75 4000 301 (Commercial) AISI301 (C)
21 21 CF038-0500 0.012 0.81 1.84 30 1.02 1.25 5 0.375 0.187 0.75 4000 301 (Commercial) AISI301 (C)
22 22 CF043-0700 0.014 1 2.14 33 1.19 1.5 7 0.375 0.187 0.75 4000 301 (Commercial) AISI301 (C)
23 23 CF018-0023 0.004 0.25 0.62 15 0.53 0.59 0.23 0.375 0.13 0.5 25000 301 (Commercial) AISI301 (C)
24 24 CF018-0043 0.005 0.38 0.78 22 0.65 0.73 0.43 0.375 0.13 0.5 25000 301 (Commercial) AISI301 (C)
25 25 CF025-0052 0.006 0.38 0.9 21 0.77 0.86 0.52 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
26 26 CF025-0070 0.006 0.5 0.92 21 0.8 0.9 0.7 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
27 27 CF033-0093 0.008 0.5 1.23 28 1.07 1.2 0.93 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
28 28 CF035-0146 0.01 0.63 1.53 29 1.36 1.52 1.46 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
29 29 CF045-0209 0.012 0.75 1.82 38 1.6 1.79 2.09 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
30 30 CF045-0280 0.012 1 1.84 38 1.6 1.79 2.8 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
31 31 CF048-0350 0.015 1 2.2 39 1.96 2.2 3.5 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
32 32 CF046-0410 0.016 1 2.21 37 1.96 2.2 4.1 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
33 33 CF048-0437 0.015 1.25 2.29 39 2.03 2.27 4.37 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
34 34 CF055-0583 0.02 1.25 2.82 43 2.53 2.83 5.83 0.375 0.2 0.5 25000 301 (Commercial) AISI301 (C)
35 35 CF021-0025 0.006 0.37 2.03 12 1.13 1.36 0.25 0.375 0.131 0.5 40000 301 (Commercial) AISI301 (C)
36 36 CF025-0037 0.007 0.5 2.36 15 1.31 1.58 0.37 0.375 0.131 0.5 40000 301 (Commercial) AISI301 (C)
37 37 CF030-0050 0.008 0.59 2.72 18 1.51 1.81 0.5 0.375 0.187 0.75 40000 301 (Commercial) AISI301 (C)
38 38 CF036-0075 0.01 0.68 3.38 21 1.88 2.26 0.75 0.375 0.187 0.75 40000 301 (Commercial) AISI301 (C)
39 39 CF042-0112 0.012 0.81 4.07 24 2.26 2.71 1.12 0.375 0.187 0.75 40000 301 (Commercial) AISI301 (C)
40 40 CF048-0162 0.014 1 4.74 27 2.63 3.16 1.62 0.375 0.187 0.75 40000 301 (Commercial) AISI301 (C)

Documentations

Contactez le fournisseur

ASRAYMOND

ASRAYMOND

Associated Spring Raymond has been a world leader in the design, manufacture, and sale of highly engineered products including springs, precision metal components, assemblies, and custom hardware solutions. From the 1882 Raymond “baby jumper spring” to the 1910 Wright Brothers’ engine valve springs, today Associated Spring Raymond supplies billions of precision parts to industries on a global scale.

  • Associated Spring Raymond

    Associated Spring Raymond
    370 W. Dussel Drive — Suite A
    Maumee, OH 43537
    United States
    www.asraymond.com

Google Map