1

Flow Tubes produce high vacuum flow and high exhaust flow using a minimal amount of compressed air

Manufacturer ANVER Corporation
Description ANVER FT Series Flow Tube PN:FT075
Part Number FT075
Sélection de produit
Selector Part Number Bore ID in. [mm] Air Usage SCFM [l/min.] Output Max. Vacuum in. [mm Hg] Amplification Ratio A in. [mm] Barb B in. [mm] C Approx. in. [mm] D in. [mm] E Inlet Port F Barb in. [mm] G in. [mm]
1 FT020 0.25 [6.3] 3 [85] 18 [340] 5 [127] 0.25069444444 1.32 [33.4] 0.53 [13.5] 3.75 [95.3] 2.1 [53.5] G 1/8" 1 [25.4] 0.94 [24]
2 FT050 0.5 [12.7] 9 [255] 75 [2124] 3 [76] 0.33402777778 1.9 [49] 1 [25.4] 4.5 [114.5] 2.13 [54] G 1/4" 1.5 [38.1] 0.94 [24]
3 FT075 0.75 [19.1] 9 [255] 110 [3115] 1.5 [38] 0.50069444444 2.38 [60.4] 1.25 [31.8] 4.97 [126] 2.63 [66.7] G 1/4" 2 [52] 0.94 [24]
4 FT100 1 [25.4] 9 [255] 145 [4106] 1 [25] 0.66736111111 2.38 [60.4] 1.5 [38.1] 4.97 [126] 2.53 [64.1] G 1/4" 2 [52] 0.94 [24]
Part Number
Bore ID in. [mm]
Air Usage SCFM [l/min.]
Output
Max. Vacuum in. [mm Hg]
Amplification Ratio
A in. [mm]
Barb B in. [mm]
C Approx. in. [mm]
D in. [mm]
E Inlet Port
F Barb in. [mm]
G in. [mm]
Documentations
Contactez le fournisseur
ANVER Corporation Anver is a global provider of Vacuum Material Handling Equipment, Vacuum Lifters and Vacuum System Components. Anver designs and builds its equipment in Hudson, MA, USA
ANVER Corporation
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page