Group 3 fittings push in from the bottom, exposing a male thread at the top of the cup.

Manufacturer ANVER Corporation
Description ANVER Fitting for Group 3 Universal Vacuum Cup PN:HS18-G-SV-LL, Screws into the SLSA-2 Suspensions with the HS18G-18FG
Part Number HS18-G-SV-LL
Sélection de produit
Selector Part Number Connection Thread Size Thru Hole or Thread Dia. In. [mm] Height H in. [mm] Weight in Grams
1 HS18 1/8" NPT Male 0.23 [5.9] 1.14 [29] 22.7
2 HS18-SV-LL 1/8" NPT Male 0.23 [5.9] 1.14 [29] 24.6
3 HS18G G 1/8" Male 0.23 [5.9] 1.14 [29] 22.1
4 HS18-G-SV-LL G 1/8" Male 0.23 [5.9] 1.14 [29] 24.6
5 HS18-G-SV-SS G 1/8" male 0.23 [5.9] 1.14 [29] 24.6
6 HS18-SV-SS 1/8" NPT male 0.23 [5.9] 1.14 [29] 24.6
Part Number
Connection Thread Size
Thru Hole or Thread Dia. In. [mm]
Height H in. [mm]
Weight in Grams
Documentations
Contactez le fournisseur
ANVER Corporation Anver is a global provider of Vacuum Material Handling Equipment, Vacuum Lifters and Vacuum System Components. Anver designs and builds its equipment in Hudson, MA, USA
ANVER Corporation
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page