Group 1 fittings are simple barbed fittings that push in from the top of the cup

Manufacturer ANVER Corporation
Description ANVER Fitting for Group 1 Universal Vacuum Cup PN:B18M, 1/8" male NPT with a 10-32 UNF inside thread
Part Number B18M
Sélection de produit
Selector Part Number Connection Thread Size Thru Hole or Thread Dia. In. [mm] Hex Size in. [mm] Ht. Added to Assembly L in. [mm] Height H in. [mm] Weight in Grams
1 BM5 M5 (5mm) Male 0.09 [2.3] 0.31 [8] 0.2 [5] 0.35 [9] 2.9
2 BM10-32 10-32 UNF Male 0.1 [2.5] 0.31 [8] 0.2 [5] 0.35 [9] 2.8
3 BM6 M6 (6mm) Male 0.13 [3.4] 0.38 [9.5] 0.2 [5] 0.39 [10] 3.5
4 B18F-G G1/8" Female 0.13 [3.6] 0.55 [14] 0.47 [12] - 4.1
5 B18F 1/8" NPT Female 0.17 [4.2] 0.5 [12.6] 0.47 [12] - 8.1
6 B18M 1/8" NPT Male & 10-32 UNF Female 0.17 [4.2] 0.5 [12.6] 0.21 [5.2] 0.51 [13] 9.9
7 B18M-G G1/8" Male & M5 (5mm) Female 0.14 [3.5] 0.55 [14] 0.24 [6] 0.53 [13.5] 12
Part Number
Connection Thread Size
Thru Hole or Thread Dia. In. [mm]
Hex Size in. [mm]
Ht. Added to Assembly L in. [mm]
Height H in. [mm]
Weight in Grams
Documentations
Contactez le fournisseur
ANVER Corporation Anver is a global provider of Vacuum Material Handling Equipment, Vacuum Lifters and Vacuum System Components. Anver designs and builds its equipment in Hudson, MA, USA
ANVER Corporation
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page