BF Series Fittings for Small Suction Cups and Vacuum Cups

Manufacturer ANVER Corporation
Description ANVER Fitting for BF Series Vacuum Cup PN:BF12FL-OR
Part Number BF12FL-OR
Sélection de produit
Selector Part Number Connection Thread Size Overall Dia. in. [mm] Static Height in. [mm]
1 BF1.2-OR 10-32 (5mm) Male 1/4" hex 0.42 [11]
2 BF3-SHEX 10-32 (5mm) Male 1/4" hex 0.42 [11]
3 BF3-OR 10-32 (5mm) Male - -
4 21700253 10-32 (5mm) Male - 0.36 [9]
5 BF7FL-OR 10-32 (5mm) Male 5/16" hex 0.51 [13]
6 BF12FL-OR 10-32 (5mm) Male 1/2" hex -
Part Number
Connection Thread Size
Overall Dia. in. [mm]
Static Height in. [mm]
Documentations
Contactez le fournisseur
ANVER Corporation Anver is a global provider of Vacuum Material Handling Equipment, Vacuum Lifters and Vacuum System Components. Anver designs and builds its equipment in Hudson, MA, USA
ANVER Corporation
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page