"L" Shapes (Unequal Legs) (Metric Series)

Standard ASTM A 6/A 6M - 09
Description ''L'' Shape (Unequal Legs) (Metric Series) L203X 152 X 25.4 X 500
Part number L203X 152 X 25.4
Material Steel
Sélection de produit
Selector Size and Tickness (mm) Massper Metre (kg) Area (mm²)
1 L203X 152 X 25.4 65.5 8390
2 L203 X 152 X 22.2 57.9 7420
3 L203 X 152 X 19.0 50.1 6410
4 L203 X 152 X 15.9 42.2 5390
5 L203 X 152 X 14.3 38.1 4880
6 L203 X 152 X 12.7 34.1 4350
7 L203 X 152 X 11.1 29.9 3830
8 L203 X 102 X 25.4 55.4 7100
9 L203 X 102 X 22.2 49.3 6280
10 L203 X 102 X 19.0 42.5 5450
11 L203 X 102 X 15.9 36 4590
12 L203 X 102 X 14.3 32.4 4150
13 L203 X 102 X 12.7 29 3710
14 L203 X 102 X 11.1 25.6 3260
15 L178 X 102 X 19.0 38.8 4960
16 L178 X 102 X 15.9 32.7 4180
17 L178 X 102 X 12.7 26.5 3390
18 L178 X 102 X 11.1 23.4 2980
19 L178 X 102 X 9.5 20.2 2570
20 L152 X 102 X 22.2 40.3 5150
21 L152 X 102 X 19.0 35 4480
22 L152 X 102 X 15.9 29.6 3780
23 L152 X 102 314.3 26.8 3430
24 L152 X 102 X 12.7 24 3060
25 L152 X 102 X 11.1 21.2 2700
26 L152 X 102 X 9.5 18.2 2330
27 L152 X 102 X 7.9 15.3 1950
28 L152 X 89 X 12.7 22.7 2900
29 L152 X 89 X 9.5 17.3 2210
30 L152 X 89 X 7.9 14.5 1850
31 L127 X 89 X 19.0 29.3 3750
32 L127 X 89 X 15.9 24.9 3170
41 L127 X 89 X 12.7 20.2 2580
42 L127 X 89 X 9.5 15.4 1970
43 L127 X 89 X 7.9 12.9 1650
44 L127 X 89 X 6.4 10.4 1330
45 L127 X 76 X 12.7 19 2420
46 L127 X 76 X 11.1 16.7 2140
47 L127 X 76 X 9.5 14.5 1850
48 L127 X 76 X 7.9 12.1 1550
49 L127 X 76 X 6.4 9.8 1250
50 L102 X 89 X 12.7 17.6 2260
51 L102 X 89 X 9.5 13.5 1720
52 L102 X 89 X 7.9 11.4 1450
53 L102 X 89 X 6.4 9.2 1170
54 L102 X 76 X 15.9 20.2 2570
55 L102 X 76 X 12.7 16.4 2100
56 L102 X 76 X 9.5 12.6 1600
57 L102 X 76 X 7.9 10.7 1350
58 L102 X 76 X 6.4 8.6 1090
59 L89 X 76 X 12.7 15.1 1940
60 L89 X 76 X 11.1 13.5 1710
61 L89 X 76 X 9.5 11.7 1480
62 L89 X 76 X 7.9 9.8 1250
63 L89 X 76 X 6.4 8 1010
64 L89 X 64 X 12.7 13.9 1770
65 L89 X 64 X 9.5 10.7 1360
66 L89 X 64 X 7.9 9 1150
67 L89 X 64 X 6.4 7.3 929
68 L76 X 64 X 12.7 12.6 1610
69 L76 X 64 X 11.1 11.3 1430
70 L76 X 64 X 9.5 9.8 1240
71 L76 X 64 X 7.9 8.3 1050
72 L76 X 64 X 6.4 6.7 845
73 L76 X 64 X 4.8 5.1 643
79 L76 X 51 X 12.7 11.5 1450
80 L76 X 51 X 9.5 8.8 1120
81 L76 X 51 X 7.9 7.4 942
82 L76 X 51 X 6.4 6.1 768
83 L76 X 51 X 4.8 4.6 582
84 L64 X 51 X 9.5 7.9 1000
85 L64 X 51 X 7.9 6.7 845
86 L64 X 51 X 6.4 5.4 684
87 L64 X 51 X 4.8 4.2 522
88 L64 X 38 X 6.4 4.8 605
89 L64 X 38 X 4.8 3.6 461
90 L51 X 38 X 6.4 4.2 525
91 L51 X 38 X 4.8 3.1 401
92 L51 X 38 X 3.2 2.1 272
Size and Tickness (mm)
Massper Metre (kg)
Area (mm²)