"L" Shapes (Metric Series)

Standard ASTM A 6/A 6M - 09
Description ''L'' Shape (Metric Series) L203 X 203 X 28.6 X 500
Part number L203 X 203 X 28.6
Material Steel
Omniclass number 23.13.17.11
Sélection de produit
Selector Size and Tickness (mm) Massper Metre (kg) Area (mm²)
1 L203 X 203 X 28.6 84.7 10800
2 L203 X 203 X 25.4 75.9 9680
3 L203 X 203 X 22.2 67 8500
4 L203 X 203 X 19.0 57.9 7360
5 L203 X 203 X 15.9 48.7 6200
6 L203 X 203 X 14.3 44 5600
7 L203 X 203 X 12.7 39.3 5000
8 L152 X 152 X 25.4 55.7 7100
9 L152 X 152 X 22.2 49.3 6280
10 L152 X 152 X 19.0 42.7 5450
11 L152 X 152 X 15.9 36 4590
12 L152 X 152 X 14.3 32.6 4150
13 L152 X 152 X 12.7 29.2 3710
14 L152 X 152 X 11.1 25.6 3270
15 L152 X 152 X 9.5 22.2 2810
16 L152 X 152 X 7.9 18.5 2360
17 L127 X 127 X 22.2 40.5 5150
18 L127 X 127 X 19.0 35.1 4480
19 L127 X 127 X 15.9 29.8 3780
20 L127 X 127 X 12.7 24.1 3070
21 L127 X 127 X 11.1 21.3 2700
22 L127 X 127 X 9.5 18.3 2330
23 L127 X 127 X 7.9 15.3 1960
24 L102 X 102 X 19.0 27.5 3510
25 L102 X 102 X 15.9 23.4 2970
26 L102 X 102 X 12.7 19 2420
27 L102 X 102 X 11.1 16.8 2140
28 L102 X 102 X 9.5 14.6 1850
29 L102 X 102 X 7.9 12.2 1550
30 L102 X 102 X 6.4 9.8 1250
31 L89 X 89 X 12.7 16.5 2100
32 L89 X 89 X 11.1 14.6 1850
41 L89 X 89 X 9.5 12.6 1600
42 L89 X 89 X 7.9 10.7 1350
43 L89 X 89 X 6.4 8.6 1090
44 L76 X 76 X 12.7 14 1770
45 L76 X 76 X 11.1 12.4 1570
46 L76 X 76 X 9.5 10.7 1360
47 L76 X 76 X 7.9 9.1 1150
48 L76 X 76 X 6.4 7.3 929
49 L76 X 76 X 4.8 5.5 703
50 L64 X 64 X 12.7 11.4 1450
51 L64 X 64 X 9.5 8.7 1120
52 L64 X 64 X 7.9 7.4 942
53 L64 X 64 X 6.4 6.1 768
54 L64 X 64 X 4.8 4.6 581
55 L51 X 51 X 9.5 7 877
56 L51 X 51 X 7.9 5.8 742
57 L51 X 51 X 6.4 4.7 605
58 L51 X 51 X 4.8 3.6 461
59 L51 X 51 X 3.2 2.4 312
60 L44 X 44 X 6.4 4.1 525
61 L44 X 44 X 4.8 3.1 401
62 L44 X 44 X 3.2 2.1 272
63 L38 X 38 X 6.4 3.4 444
64 L38 X 38 X 4.8 2.7 340
65 L38 X 38 X 4.0 2.2 286
66 L38 X 38 X 3.2 1.8 232
67 L32 X 32 X 6.4 2.8 363
68 L32 X 32 X 4.8 2.2 280
69 L32 X 32 X 3.2 1.5 192
70 L25 X 25 X 6.4 2.2 283
71 L25 X 25 X 4.8 1.8 219
72 L25 X 25 X 3.2 1.2 151
73 L19 X 19 X 3.2 0.9 111
Size and Tickness (mm)
Massper Metre (kg)
Area (mm²)