Round head short square neck bolts (inch series)

Standard ASME B18.5-1990
Description 5/8 - 11 x 1.947 Round head short square neck bolt, Aluminium, Zinc plated
Part number ASME B18.5 - RHSSNB - NS 5/8 x L 1.947 - TL 1.5 - Al - ZP
Material Aluminium, Zinc plated
Sélection de produit
Selector Nominal Size Basic Bolt Diameter (inch) E Max. - Body Diameter (inch) E Min. - Body Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Height (inch) H Min. - Head Height (inch) O Max. - Square Width (inch) O Min. - Square Width (inch) P Max. - Square Depth (inch) P Min. - Square Depth (inch) Q Max. - Corner Radius on Square (inch) R Max. - Filet Radius (inch)
1 1/4 0.25 0.26 0.213 0.594 0.563 0.145 0.125 0.26 0.245 0.124 0.093 0.031 0.031
2 5/16 0.3125 0.324 0.272 0.719 0.688 0.176 0.156 0.324 0.307 0.124 0.093 0.031 0.031
3 3/8 0.375 0.388 0.329 0.844 0.782 0.208 0.188 0.388 0.368 0.156 0.125 0.047 0.031
4 7/16 0.4375 0.452 0.385 0.969 0.907 0.239 0.219 0.452 0.431 0.156 0.125 0.047 0.031
5 1/2 0.5 0.515 0.444 1.094 1.032 0.27 0.25 0.515 0.492 0.156 0.125 0.047 0.031
6 5/8 0.625 0.642 0.559 1.344 1.219 0.344 0.313 0.642 0.616 0.218 0.187 0.078 0.062
7 3/4 0.75 0.768 0.678 1.594 1.469 0.406 0.375 0.768 0.741 0.218 0.187 0.078 0.062
Nominal Size
Basic Bolt Diameter (inch)
E Max. - Body Diameter (inch)
E Min. - Body Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Height (inch)
H Min. - Head Height (inch)
O Max. - Square Width (inch)
O Min. - Square Width (inch)
P Max. - Square Depth (inch)
P Min. - Square Depth (inch)
Q Max. - Corner Radius on Square (inch)
R Max. - Filet Radius (inch)