AMPHENOL SOCAPEX
De AMPHENOL SOCAPEX

PowerSafe

Manufacturer AMPHENOL SOCAPEX
Description PowerSafe Amphenol Designation Square flange receptacle connector, Aluminum, Olive Drab Cadmium , 13-E4 = Single Phase, standard inserts, Crimp Pin (500 cycles) contacts, polarization: N
Part number TVP00RW13E4P
Series PowerSafe
Version PowerSafe Amphenol Designation
Type Single-Phase
Shell type TVP00: Square flange receptacle
Shell Size and Contact arrangement 13-E4 = Single Phase, standard inserts
Class RW: Aluminum, Olive Drab Cadmium
Contact type P: Crimp Pin (500 cycles)
Coding N
Deviation Not available
Modèles CAO
Partager
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Version
Type
Shell Type
Shell Size and Contact arrangement
Class
Contact Type
Connector Polarization
Deviation
Not available

Contactez le fournisseur

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications

Google Map