AMPHENOL SOCAPEX
De AMPHENOL SOCAPEX

μCom-10Gb +

Manufacturer AMPHENOL SOCAPEX
Description UCOM - 10G+ thread mating plug, crimp contacts, black nickel finish over brass shell, gland backshell for cable diameter of 7,5mm
Part Number UCOM - 10G+PTCBGA
Series UCOM - 10G+
Shell type PT: Thread mating plug
Contact termination C: Crimp
Shell material & finish B: Black nickel finish over brass shell
Backshells GA: Gland for cable of 7,5mm max
Modèles CAO
Partager
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Series
UCOM - 10G+
Shell type
Contact termination
Shell material and finish
Backshell type

Contactez le fournisseur

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Designer and manufacturer of interconnect solutions (connectors, contacts & harnesses) for military, aerospace and industrial harsh environment applications

Google Map