AMPHENOL SOCAPEX
De AMPHENOL SOCAPEX

127/HE807 – Mix signal, coaxial and power contacts

Manufacturer AMPHENOL SOCAPEX
Description 127H (HE807 type) without signal contact, and 7 special contacts
Part number 127H0X0100H7A
Note * : Special contacts to be ordered separately
Modèles CAO
Partager
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Series
127H (HE807 type)
Number of Signal contacts
Contact gender
Not available
Contact termination
Not available
Contact tail finish
Not available
Fitting material
Not available
Number of Special contacts*
Fitting gender
Not available
Fitting type
Fitting
X
Cavities marking

Contactez le fournisseur

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map