AMPHENOL SOCAPEX
De AMPHENOL SOCAPEX

127/HE801 – The widest board to board or board to cable range

Manufacturer AMPHENOL SOCAPEX
Description 127 (HE801 type) with female 17 Right angle PC tail contacts, SnPb, A fitting in nickel over brass
Part number 12717AF1YCN
Modèles CAO
Partager
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Series
127 (HE801 type)
Number of contacts
Contact gender
Contact termination
Contact tail finish
Fitting material
Fitting gender
Fitting type
Fitting
A

Contactez le fournisseur

AMPHENOL SOCAPEX

AMPHENOL SOCAPEX

Manufacturer of interconnect products

Google Map