Aluminium-Winkel EN AW-6060 (AlMgSi0.5)

Hersteller AMARI METALL
Standard DIN EN 755-1/-2, DIN EN 755-9
Bezeichnung Aluminium-Winkel EN AW-6060 (AlMgSi0.5)
Referenz 10 x 10 x 2,0
Material AlMgSi0,5
Sélection de produit
Selector Höhe (mm) Höhe x Breite x Wandstärke (mm) Gewicht (kg/m)
1 10 10 x 10 x 2,0 0.1
2 15 15 x 10 x 2,0 0.13
3 15 15 x 10 x 3,0 0.18
4 15 15 x 15 x 1,5 0.12
5 15 15 x 15 x 2,0 0.16
6 15 15 x 15 x 3,0 0.23
7 20 20 x 10 x 1,0 0.08
8 20 20 x 10 x 2,0 0.16
9 20 20 x 15 x 2,0 0.18
10 20 20 x 15 x 2,5 0.23
11 20 20 x 15 x 3,0 0.27
12 20 20 x 20 x 1,5 0.16
13 20 20 x 20 x 2,0 0.21
14 20 20 x 20 x 2,5 0.26
15 20 20 x 20 x 3,0 0.31
16 20 20 x 20 x 4,0 0.4
17 25 25 x 10 x 2,0 0.18
18 25 25 x 15 x 2,0 0.21
19 25 25 x 15 x 2,5 0.26
20 25 25 x 15 x 3,0 0.31
21 25 25 x 20 x 2,0 0.24
22 25 25 x 25 x 2,0 0.27
23 25 25 x 25 x 3,0 0.39
24 25 25 x 25 x 4,0 0.51
25 30 30 x 10 x 2,0 0.21
26 30 30 x 15 x 2,0 0.24
27 30 30 x 15 x 3,0 0.35
28 30 30 x 20 x 2,0 0.27
29 30 30 x 20 x 2,5 0.33
30 30 30 x 20 x 3,0 0.39
31 30 30 x 20 x 4,0 0.51
32 30 30 x 25 x 2,0 0.3
33 30 30 x 25 x 3,0 0.44
34 30 30 x 30 x 1,5 0.25
35 30 30 x 30 x 2,0 0.32
36 30 30 x 30 x 3,0 0.48
37 30 30 x 30 x 4,0 0.63
38 30 30 x 30 x 5,0 0.77
39 35 35 x 15 x 3,0 0.39
40 35 35 x 20 x 2,0 0.3
41 35 35 x 35 x 2,0 0.38
42 35 35 x 35 x 3,0 0.56
43 35 35 x 35 x 4,0 0.74
44 35 35 x 35 x 5,0 0.91
45 40 40 x 10 x 2,0 0.27
46 40 40 x 15 x 2,0 0.3
47 40 40 x 20 x 2,0 0.32
48 40 40 x 20 x 2,5 0.4
49 40 40 x 20 x 3,0 0.48
50 40 40 x 20 x 4,0 0.63
51 40 40 x 25 x 2,0 0.35
52 40 40 x 25 x 3,0 0.52
53 40 40 x 25 x 4,0 0.68
54 40 40 x 30 x 2,0 0.38
55 40 40 x 30 x 3,0 0.56
56 40 40 x 30 x 4,0 0.74
57 40 40 x 40 x 2,0 0.44
58 40 40 x 40 x 3,0 0.65
59 40 40 x 40 x 4,0 0.85
60 40 40 x 40 x 5,0 1.05
61 45 45 x 30 x 3,0 0.6
62 50 50 x 20 x 2,0 0.38
63 50 50 x 20 x 2,5 0.47
64 50 50 x 20 x 3,0 0.56
65 50 50 x 25 x 2,0 0.41
66 50 50 x 25 x 2,5 0.51
67 50 50 x 25 x 3,0 0.6
68 50 50 x 25 x 4,0 0.79
69 50 50 x 30 x 2,0 0.44
70 50 50 x 30 x 3,0 0.65
71 50 50 x 30 x 4,0 0.85
72 50 50 x 30 x 5,0 1.05
73 50 50 x 35 x 5,0 1.12
74 50 50 x 40 x 2,0 0.49
75 50 50 x 40 x 3,0 0.73
76 50 50 x 40 x 4,0 0.96
77 50 50 x 50 x 2,0 0.55
78 50 50 x 50 x 3,0 0.81
79 50 50 x 50 x 4,0 1.07
80 50 50 x 50 x 5,0 1.33
81 50 50 x 50 x 8,0 2.06
82 60 60 x 15 x 2,0 0.41
83 60 60 x 20 x 2,0 0.44
84 60 60 x 20 x 3,0 0.65
85 60 60 x 30 x 2,0 0.49
86 60 60 x 30 x 3,0 0.73
87 60 60 x 30 x 4,0 0.96
88 60 60 x 30 x 5,0 1.19
89 60 60 x 30 x 6,0 1.41
90 60 60 x 40 x 2,0 0.55
91 60 60 x 40 x 3,0 0.81
92 60 60 x 40 x 4,0 1.07
93 60 60 x 40 x 5,0 1.33
94 60 60 x 40 x 6,0 1.58
95 60 60 x 60 x 2,0 0.66
96 60 60 x 60 x 2,5 0.82
97 60 60 x 60 x 3,0 0.98
98 60 60 x 60 x 4,0 1.3
99 60 60 x 60 x 5,0 1.61
100 60 60 x 60 x 6,0 1.91
101 60 60 x 60 x 8,0 2.5
102 60 60 x 60 x 10,0 3.07
103 70 70 x 20 x 2,0 0.49
104 70 70 x 30 x 2,0 0.55
105 70 70 x 70 x 6,0 2.25
106 75 75 x 50 x 5,0 1.68
107 75 75 x 50 x 7,0 2.31
108 80 80 x 20 x 2,0 0.55
109 80 80 x 30 x 3,0 0.9
110 80 80 x 40 x 3,0 0.98
111 80 80 x 40 x 4,0 1.3
112 80 80 x 40 x 5,0 1.61
113 80 80 x 40 x 6,0 1.91
114 80 80 x 50 x 4,0 1.41
115 80 80 x 60 x 4,0 1.52
116 80 80 x 80 x 3,0 1.32
117 80 80 x 80 x 4,0 1.74
118 80 80 x 80 x 5,0 2.17
119 80 80 x 80 x 6,0 2.58
120 80 80 x 80 x 8,0 3.4
121 80 80 x 80 x 10,0 4.19
122 100 100 x 20 x 2,0 0.66
123 100 100 x 30 x 2,0 0.72
124 100 100 x 30 x 3,0 1.06
125 100 100 x 40 x 4,0 1.52
126 100 100 x 40 x 6,0 2.25
127 100 100 x 50 x 3,0 1.23
128 100 100 x 50 x 5,0 2.03
129 100 100 x 50 x 6,0 2.41
130 100 100 x 100 x 4,0 2.19
131 100 100 x 100 x 6,0 3.25
132 100 100 x 100 x 8,0 4.29
133 100 100 x 100 x 10,0 5.31
134 120 120 x 50 x 5,0 2.31
135 120 120 x 80 x 10,0 5.31
136 140 140 x 40 x 3,0 1.48
137 150 150 x 50 x 4,0 2.19
138 150 150 x 75 x 8,0 4.85
Höhe (mm)
Höhe x Breite x Wandstärke (mm)
Gewicht (kg/m)
Documentations
Contactez le fournisseur
AMARI METALL Sheets, strips, plates, sections, profiles, pipes, tubes and bars
Amari Metall