Näytä: 
Lajitteluperuste 
1 Channel Expansion Module Safety Relay
1 Channel Expansion Module Safety Relay
2981046
1 or 2-channel safety relay 3 N/O 1 N/C
1 or 2-channel safety relay 3 N/O 1 N/C
2981350
1 or 2-channel safety relay 3N/O 1N/C
1 or 2-channel safety relay 3N/O 1N/C
2981091
1-2-channel safety relay  3N/O 1N/C
1-2-channel safety relay 3N/O 1N/C
2981156
1-2-channel safety relay 3N/O 1N/C
1-2-channel safety relay 3N/O 1N/C
2981237
2-CHANNEL SPEED AND DOWNTIME MONITOR
2-CHANNEL SPEED AND DOWNTIME MONITOR
2981538
8x parameter (DIP) SIL 3 safety relay
8x parameter (DIP) SIL 3 safety relay
3TK2826-1BB40
Expansion safety relay,4NO,230Vac
Expansion safety relay,4NO,230Vac
3TK2830-1AL20
Expansion safety relay,4NO,24Vdc
Expansion safety relay,4NO,24Vdc
3TK2830-2CB30
GPAL01FRA Alarm contact block GPS1/63, Frontal 1
GPAL01FRA Alarm contact block GPS1/63, Frontal 1
101312
GPAL10FRA Alarm contact block GPS1/63, Frontal 1
GPAL10FRA Alarm contact block GPS1/63, Frontal 1
101311
IO Module IP20  24VDC 6A  4/4-PAC
IO Module IP20 24VDC 6A 4/4-PAC
2916493
IO Module SafetyBridge protocol IP20
IO Module SafetyBridge protocol IP20
2985864
IO Module SafetyBridge protocol IP20
IO Module SafetyBridge protocol IP20
2985631
Module Safety 8 Safe Inputs 4 Safe Ouput
Module Safety 8 Safe Inputs 4 Safe Ouput
2986041
Module Safety 8 Safe Inputs 4 Safe Ouput
Module Safety 8 Safe Inputs 4 Safe Ouput
2986038
Module Safety, 20 Safe Inputs 12 Outputs
Module Safety, 20 Safe Inputs 12 Outputs
2986025