3-way actuated pilot valves G1/8”

 
Manufacturer Vuototecnica
Description 3-way actuated pilot valves G1/8”
Art. 000716
Art. 00 07 16
A (Ø) G1/8”
B 58.5
C M4
D 36
E 72
H 19.5
I 53
L 22.5
Orifice (Ø) 4
Level of vacuum mbar abs min 1000
Level of vacuum mbar abs max 0.5
Response time msec (min-max) 16 ÷ 27
Passage section mmq 12.56
Max. capacity 2.6
Weight (g) 140
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Dokumentaatio

Ota yhteyttä toimittajaan

Vuototecnica

Vuototecnica

Vuototecnica®, as its second generation, is leader in Europe in technologies for creating and handling vacuum

Google Map