C95N Tie Rod Air Cylinder, C95NDB40-250-D

 
Manufacturer SMC
Description C95N Tie Rod Air Cylinder, 40 mm Bore Dia, C95N Series
Manufacturer Part Number C95NDB40-250-D
MI Item Number 04776349
Distributor Motion Industries
Motion Internal Description C95NDB40-250-D CYL, TIE ROD
E-Shop link https://www.motionindustries.com/products/sku/04776349
Alignment Coupler / Floating Joint JA40-12-125
Angled Pivot Bracket - Ball Joint ES5040
Angled Pivot Bracket - Plain E5040
Bore Diameter 40 mm
Clevis Mount (Detachable) - MP2 D5040, DS5040 (For ES Accessory)
Cushion Type Air Cushion Both Ends
Cylinder Type Metric
Eye Mount - MP4 (Plain) C5040
Eye Mount - MP6 (Ball Joint) CS5040
Flange Mount - MF1/MF2 MNB-F04
Foot Mounts - MS1 L5040
Lock Type Spring Lock-Up (Exhaust Locking)
Locking Position Both Directions
Lube Style Non-Lube
Maximum Operating Pressure 145 psi
Minimum Operating Pressure 12 psi
Mounting Type Basic;MX0
Operating Pressure Range 12 to 145 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetic Piston, Switch Ready
Overall Height 71 mm
Overall Length 490 mm
Overall Width 73 mm
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPP
Port Thread Standard BSPP
Proof Pressure 218 psi
Rod - Thread Size M12x1.25 Male Thread
Rod Clevis GKM12-24 Steel
Rod Gender Male
Rod Size 16 mm
Rod Thread Standard ISO
Rod Type Single Rod
Seal Kit CS95-40
Series C95N
Sperical Rod Eye KJ12D Female Thread
Standards Met ISO, VDMA
Stroke Length 250 mm
Weight 6.39 lbs
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Ota yhteyttä toimittajaan

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map