1

Thick Wide Flange Tapered Plug Cap - TWF Series

Manufacturer MOCAP
Description Thick Wide Flange Tapered Plug Cap TWF.236/.296YW1
Part number TWF.236/.296YW1
Tuotevalikoima
Selector Part Number (A) Small O.D. (mm) (B) Large O.D. (mm) (C) Small I.D. (D) Large I.D. (mm) (E) Length (mm) (F) Flange OD (mm) (G) Flange Thickness (mm)
1 TWF.116/.182YW1 2.9 4.6 1.4 3.1 9.4 12.7 2.3
2 TWF.173/.240YW1 4.4 6.1 2.8 4.5 9.4 14.2 2.3
3 TWF.236/.296YW1 6 7.5 4.4 5.7 7.9 15.8 2.3
4 TWF.299/.365YW1 7.6 9.3 6 7.7 7.9 17.3 2.3
5 TWF.333/.392YW1 8.5 10 6.8 8.1 7.9 18.3 2.3
6 TWF.367/.418YW1 9.3 10.6 7.6 9 7.9 19.1 2.3
7 TWF.397/.447YW1 10.1 11.3 8.3 9.7 9.6 19.8 2.3
8 TWF.427/.475YW1 10.9 12.1 9 10.4 7.9 20.6 2.3
9 TWF.435/.509YW1 11.1 12.9 9.3 11.2 9.4 21.1 2.3
10 TWF.481/.547YW1 12.2 13.9 10.4 12.5 9.4 22.1 2.3
11 TWF.500/.563YW1 12.7 14.3 11.2 12.7 9.4 22.6 2.3
12 TWF.530/.615YW1 13.5 15.6 11.9 13.9 9.4 23.4 2.3
13 TWF.560/.631YW1 14.2 16 12.6 14.7 10.4 24.6 2.3
14 TWF.590/.667YW1 15 16.9 13.2 15.4 11.2 25.4 2.3
15 TWF.610/.687YW1 15.5 17.5 13.9 16.1 11.2 26.2 2.3
16 TWF.628/.725YW1 15.9 18.4 14.2 16.8 11.2 26.9 2.3
17 TWF.658/.750YW1 16.7 19.1 14.9 17.5 11.2 27.7 2.3
18 TWF.690/.775YW1 17.5 19.7 15.8 18.3 11.9 28.5 2.3
19 TWF.725/.812YW1 18.4 20.6 16.8 19.3 12.7 29.5 2.3
20 TWF.755/.870YW1 19.2 22.1 17.6 20.5 12.7 30 2.3
21 TWF.820/.930YW1 20.8 23.6 19.2 22 13.5 31.8 2.3
22 TWF.867/.975YW1 22 24.8 20.5 23.2 14.2 32.5 2.3
23 TWF.915/1.03YW1 23.2 26.3 21.3 24.4 16 34 2.3
24 TWF.984/1.10YW1 25 28.1 23.3 26.4 16.8 36.6 2.3
25 TWF1.09/1.21YW1 27.8 30.9 26.2 28.8 17.5 39.6 2.3
26 TWF1.11/1.23YW1 28.2 31.3 26.5 29.4 16.8 39.6 2.3
27 TWF1.15/1.28YW1 29.2 32.6 28.1 30.6 16.8 39.6 2.3
28 TWF1.23/1.38YW1 31.4 35.1 29.6 32.7 16.8 42.7 2.3
29 TWF1.31/1.46YW1 33.3 37.2 31.7 34.6 20.6 46.7 3.1
30 TWF1.41/1.51YW1 36 38.5 34.4 37.1 17.5 44.5 3.1
31 TWF1.45/1.60YW1 36.9 40.7 35 38.2 16 49.3 3.1
32 TWF1.58/1.71YW1 40.1 43.5 38.5 41.9 16 52.3 3.1
33 TWF1.73/1.88YW1 43.9 47.9 41.9 45.2 16 58.7 3.1
34 TWF1.81/1.97YW1 46 50.2 43.9 48.1 16 60.4 3.1
35 TWF1.85/2.02YW1 47 51.3 45.4 48.7 25.4 62 3.1
36 TWF1.92/2.05YW1 49 52.3 47.2 50.5 16 60.4 3.1
37 TWF2.07/2.22YW1 52.8 56.6 51.2 54.2 25.2 66.8 3.1
38 TWF2.12/2.40YW1 54 61.1 52.4 59.5 25.4 68.3 3.1
39 TWF2.13/2.31YW1 54.3 58.7 52.7 57.2 25.4 69.9 3.1
40 TWF2.29/2.46YW1 58.4 62.6 56.8 60.2 25.4 73.2 3.1
41 TWF2.30/2.62YW1 58.6 66.6 57 65 31.8 77.7 3.1
42 TWF2.39/2.60YW1 60.8 66.1 59.3 63.5 28.7 76.2 3.1
43 TWF2.47/2.72YW1 62.9 69.2 61.1 67.3 23.1 80.3 3.1
44 TWF2.63/2.75YW1 67 70.1 65.2 67.6 17.5 81.8 3.1
45 TWF2.68/2.95YW1 68.2 75.1 66.6 74.1 25.4 87.4 3.1
46 TWF2.99/3.25YW1 76 82.6 74.2 80 25.4 95.3 3.1
47 TWF3.00/3.12YW1 76.3 79.5 74.7 77.3 19.1 90.4 3.1
48 TWF3.09/3.37YW1 78.5 85.6 76.7 84.4 25.4 96.8 3.1
49 TWF3.22/3.56YW1 81.9 90.5 80.1 89.3 28.5 101.6 3.1
50 TWF3.32/3.45YW1 84.5 87.8 82.4 85.9 19.1 98.6 3.1
51 TWF3.79/3.92YW1 96.3 99.6 94.2 97.5 19.1 110.2 3.1
52 TWF4.01/4.13YW1 101.9 105 100 103.2 19.1 117.4 3.1
53 TWF4.64/4.81YW1 117.9 122.3 116.1 119 22.3 131.3 3.1
54 TWF6.61/6.68YW1 167.9 169.8 165.9 168.4 36.3 180.9 3.1
Part Number
(A) Small O.D. (mm)
(B) Large O.D. (mm)
(C) Small I.D.
(D) Large I.D. (mm)
(E) Length (mm)
(F) Flange OD (mm)
(G) Flange Thickness (mm)
Ota yhteyttä toimittajaan
MOCAP Manufacturer of Quality Plastic and Rubber Products
MOCAP Ltd.