Fireloop FM - Male Threads Ends "8" - MLUTFM160075

 
Manufacturer Metraflex Co.
Description Fireloop FM - Male Threads Ends "8" - MLUTFM160075
Part Number MLUTFM160075
Spring Force [lbs] 47
Flow Coefficient 4.037256
Weight [lb] 5.5
Size [in] 3/4
Fittings Material Carbon Steel End Fittings, Stainless Steel Hose & Braid
End Fittings Threaded
B - Length [in] 21
A - End to End [in] 16
PSI [psi] 300
Movement ±8
Hose & Braid Material Series 300 Stainless Steel
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Dokumentaatio

Ota yhteyttä toimittajaan

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map