Sealed Ethernet, 8 Contact, Receptacle, Ethernet, Bulkhead Mount

 
Manufacturer FARNELL
Description Sealed Ethernet, 8 Contact, Receptacle, Ethernet, Bulkhead Mount
Part Number 1546414-4
Supplier Name Farnell or Newark
Gender Receptacle
Brand Name TE CONNECTIVITY
No. of Contacts 8Contacts
Connector Type Ethernet
Connector Mounting Bulkhead Mount
Convert From Gender Receptacle
Convert From Positions 8
Convert To Gender Receptacle
Convert To Positions 8
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Ota yhteyttä toimittajaan

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map