binder
binder

M12-K male angled connector, Contacts: 4+PE, 8.0 - 13.0 mm, unshielded, screw clamp, IP67, UL

M12, series 824, Automation Technology - Voltage and Power Supply

Manufacturer binder
Description M12-K male angled connector, Contacts: 4+PE, 8.0 - 13.0 mm, unshielded, screw clamp, IP67, UL
Part Number 99 0699 58 05
Mass 15.0
product segment Automation Technology - Voltage and Power Supply
numbers of contacts 4+PE
design male angled connector
locking system screw
termination screw clamp
installation type cable mounting
EMC unshielded
coding M12-K
degree of protection IP67
wire gauge mm max. 2.50 mm²
wire gauge AWG max. AWG 14
Mechanical durability > 100 Mating cycles
cable outlet 8.0 - 13.0 mm
Rated current 12 A
Rated voltage 630 V
pollution degree 3
overvoltage category I
insulating material group III
CAD-mallien
Jaa
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Tuotekuvaus

male angled connector

Ota yhteyttä toimittajaan

binder

binder

Connectors

Google Map