binder
binder

M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP67, UL, M20x1.5

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP67, UL, M20x1.5
Part Number 76 0432 0111 00005-0200
Mass 23.5
product segment Automation Technology - Sensors and Actuators
numbers of contacts 5
design female panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 60 V
pollution degree 3
overvoltage category III
insulating material group II
CAD-mallien
Jaa
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Tuotekuvaus

female panel mount connector

Ota yhteyttä toimittajaan

binder

binder

Connectors

Google Map