"C" Shapes (Metric Series)

Standard ASTM A 6/A 6M - 09
Description ''C'' Shape (Metric Series) C 100 X 6.7 X 500
Part number C 100 X 6.7
Material Steel
Tuotevalikoima
Selector Designation (Nominal in Millimetres and Mass in Kilograms per Metre) Area A (mm²) Depth d (mm) Flange Width bf (mm) Flange Thickness tf (mm) Web Thickness (mm)
1 C 380 X 74 9480 381 94 16.5 18.2
2 C 380 X 60 7610 381 89 16.5 13.2
3 C 380 X 50.4 6430 381 86 16.5 10.2
4 C 310 X 45 5690 305 80 12.7 13
5 C 310 X 37 4740 305 77 12.7 9.8
6 C 310 X 30.8 3930 305 74 12.7 7.2
7 C 250 X 45 5690 254 76 11.1 17.1
8 C 250 X 37 4740 254 73 11.1 13.4
9 C 250 X 30 3790 254 69 11.1 9.6
10 C 250 X 22.8 2900 254 65 11.1 6.1
11 C 230 X 30 3790 229 67 10.5 11.4
12 C 230 X 22 2850 229 63 10.5 7.2
13 C 230 X 19.9 2540 229 61 10.5 5.9
14 C 200 X 27.9 3550 203 64 9.9 12.4
15 C 200 X 20.5 2610 203 59 9.9 7.7
16 C 200 X 17.1 2180 203 57 9.9 5.6
17 C 180 X 22 2790 178 58 9.3 10.6
18 C 180 X 18.2 2320 178 55 9.3 8
19 C 180 X 14.6 1850 178 53 9.3 5.3
20 C 150 X 19.3 2470 152 54 8.7 11.1
21 C 150 X 15.6 1990 152 51 8.7 8
22 C 150 X 12.2 1550 152 48 8.7 5.1
23 C 130 X 13 1700 127 47 8.1 8.3
24 C 130 X 10.4 1270 127 44 8.1 4.8
25 C 100 X 10.8 1370 102 43 7.5 8.2
26 C 100 X 9.3 1187 102 42 6.9 6.3
27 C 100 X 8 1030 102 40 7.5 4.7
28 C 100 X 6.7 852 102 40 7.5 3.2
29 C 75 X 8.9 1130 76 40 6.9 9
30 C 75 X 7.4 948 76 37 6.9 6.6
31 C 75 X 6.1 781 76 35 6.9 4.3
32 C 75 X 5.2 665 76 35 6.9 3.4
Designation (Nominal in Millimetres and Mass in Kilograms per Metre)
Area A (mm²)
Depth d (mm)
Flange Width bf (mm)
Flange Thickness tf (mm)
Web Thickness (mm)