Electro magnetic clutch E320 var05

ATEX products : non certified products/ Please, send us your requests

Manufacturer Warner Electric
Description Electro magnetic toothed clutch
Part number E320-Var-05-SZ3200
Selección de producto
Selector Part number Power technology Description Torque (N.m) Speed (RPM) Voltage (VDC) Power (W) Bore mini (mm) Bore maxi (mm) Weight (kg) technology 2
1 E320-Var-05-SZ50 Activated by power on Electro magnetic toothed clutch 50 3900 24 21 20 30 2.5 random position, no sealed bearing, with elastic coupling
2 E320-Var-05-SZ100 Activated by power on Electro magnetic toothed clutch 100 3500 24 26 20 32 4.5 random position, no sealed bearing, with elastic coupling
3 E320-Var-05-SZ200 Activated by power on Electro magnetic toothed clutch 200 2800 24 29 25 42 6.8 random position, no sealed bearing, with elastic coupling
4 E320-Var-05-SZ400 Activated by power on Electro magnetic toothed clutch 400 2600 24 48 30 46 8.3 random position, no sealed bearing, with elastic coupling
5 E320-Var-05-SZ800 Activated by power on Electro magnetic toothed clutch 800 2100 24 54 30 55 15.5 random position, no sealed bearing, with elastic coupling
6 E320-Var-05-SZ1600 Activated by power on Electro magnetic toothed clutch 1600 1500 24 64 50 80 31 random position, no sealed bearing, with elastic coupling
7 E320-Var-05-SZ3200 Activated by power on Electro magnetic toothed clutch 3200 1400 24 74.5 50 85 61 random position, no sealed bearing, with elastic coupling
8 E320-Var-05-SZ6400 Activated by power on Electro magnetic toothed clutch 6400 1000 24 101 80 110 161 random position, no sealed bearing, with elastic coupling
Part number
Power technology
Description
Torque (N.m)
Speed (RPM)
Voltage (VDC)
Power (W)
Bore mini (mm)
Bore maxi (mm)
Weight (kg)
technology 2
Documentación
Contacte con el proveedor
Warner Electric Manufacturer of industrial transmission components
Warner Electric Europe S.A.S