Signal Relays

Manufacturer TE Connectivity
Description TSC-109L3H,000 - 1-1419130-8
Part Number 1-1419130-8
URL http://www.te.com/usa-en/product-1-1419130-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series TSC Relay
Also Known As (Marketing Alias) 1-1419130-8
Contact Current Rating [A] 1
Coil Power Rating (DC) [mW] 150
Coil Resistance [O] 540
Environmental Ambient Temperature (Max) [°C] 80
Environmental Ambient Temperature (Max) [°F] 176
Height [mm] 9.9
Height [in] .39
Length [mm] 12.5
Length [in] .492
Operating Temperature Range [°C] -30 – 80
Weight [g] 3
Weight [oz] .1058
Width [mm] 7.5
Width [in] .29
Coil Voltage Rating [VDC] 9
Contact Switching Voltage (Max) [VAC] 120
Contact Switching Voltage (Max) [VDC] 30
Contact Voltage Rating [VAC] 120
Contact Voltage Rating [VDC] 24
Contact Limiting Breaking Current [A] 1
Contact Limiting Continuous Current [A] 1
Contact Limiting Making Current [A] 1
Contact Limiting Short-Time Current [A] 1
Insulation Clearance Class [mm] 0 – 2.5
Insulation Initial Resistance [MO] 1000000
Insulation Creepage Class [mm] 0 – 1.5
Insulation Initial Dielectric Between Open Contacts [Vrms] 400
Power Consumption [mW] 150
?????????? [mm] 2
Insulation Clearance Between Contact and Coil [in] .079
Insulation Creepage Between Contact and Coil [mm] 1.5
Insulation Creepage Between Contact and Coil [in] .059
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 1000
Contact Arrangement 1 Form C (CO)
Coil Magnetic System Monostable, AC/DC
Mounting Type Printed Circuit Board
Terminal Type PCB-THT
Actuating System AC/DC
Coil Power Rating Class 100 – 150 mW
Contact Current Class 0 – 2 A
Contact Plating Material AgNi Alloy
Packaging Method Box & Tube
Product Type Relay
Relay Type Signal PCB Relay TSC
Termination Type Through Hole
Contact Switching Load (Min) 1mA @ 1V
Contact Material Nickel-Titanium Alloy
Contact Number of Poles 1
Environmental Category of Protection RTIII
Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
Coil Type Monostable
Insertion Loss (HF Parameter) -.27dB @ 900MHz
Isolation (HF Parameter) -20.7dB @ 900MHz
Performance Type Sensitive
Relay Style TSC Signal Relay
Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
Height Class (Mechanical) 9 – 10 mm
Length Class (Mechanical) 12 – 14 mm
Width Class (Mechanical) 6 – 8 mm
Environmental Ambient Temperature Class 70 – 85°C
Selección de producto
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Insulation Clearance Class [mm] Insulation Initial Resistance [MO] Insulation Creepage Class [mm] Insulation Initial Dielectric Between Open Contacts [Vrms] Power Consumption [mW] ?????????? [mm] Insulation Clearance Between Contact and Coil [in] Insulation Creepage Between Contact and Coil [mm] Insulation Creepage Between Contact and Coil [in] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Contact Switching Load (Min) Contact Material Contact Number of Poles Environmental Category of Protection Insulation Special Features Coil Type Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Relay Style Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1419130-0 TSC-105D3H,000 - 1-1419130-0 Buy Now TSC Relay 1-1419130-0 1 300 83 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 5 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 300 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 200 – 300 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -39dB @ 100MHz Standard TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
2 1-1419130-2 TSC-105L3H,000 - 1-1419130-2 Buy Now TSC Relay 1-1419130-2 1 150 166 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 5 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 150 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 100 – 150 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -20.7dB @ 900MHz Sensitive TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
3 1-1419130-8 TSC-109L3H,000 - 1-1419130-8 Buy Now TSC Relay 1-1419130-8 1 150 540 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 9 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 150 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 100 – 150 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -20.7dB @ 900MHz Sensitive TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
4 2-1419130-1 TSC-112D3H,000 - 2-1419130-1 Buy Now TSC Relay 2-1419130-1 1 300 480 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 12 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 300 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board Plug-In AC/DC 200 – 300 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.97dB @ 900MHz -14.2dB @ 900MHz Standard TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
5 2-1419130-4 TSC-112L3H,000 - 2-1419130-4 - TSC-112L3H.000 Buy Now TSC Relay 2-1419130-4 TSC-112L3H.000 1 150 960 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 12 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 150 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board Solder AC/DC 100 – 150 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.97dB @ 900MHz -31.8dB @ 100MHz Sensitive TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
6 2-1419130-7 TSC-124L3,000 - 2-1419130-7 Buy Now TSC Relay 2-1419130-7 1 150 3840 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 24 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 150 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 100 – 150 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.5dB @ 900MHz -30.6dB @ 100MHz Sensitive TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
7 2-1419130-8 TSC-124L3H,000 - 2-1419130-8 Buy Now TSC Relay 2-1419130-8 1 150 3840 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 24 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 150 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board Plug-In AC/DC 100 – 150 mW 0 – 2 A AgNi Alloy Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.5dB @ 900MHz -13.7dB @ 900MHz Sensitive TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
8 5-1440007-3 TSC-124D3H,000 - 5-1440007-3 Buy Now TSC Relay 5-1440007-3 1 300 1920 80 176 9.9 .39 12.5 .492 -30 – 80 3 .1058 7.5 .29 12 120 30 120 24 1 1 1 1 0 – 2.5 1000000 0 – 1.5 400 300 2 .079 1.5 .059 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 200 – 300 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay TSC Through Hole 1mA @ 1V Nickel-Titanium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -39dB @ 100MHz Standard TSC Signal Relay 500 – 1000 V 9 – 10 mm 12 – 14 mm 6 – 8 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Insulation Clearance Class [mm]
Insulation Initial Resistance [MO]
Insulation Creepage Class [mm]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Power Consumption [mW]
?????????? [mm]
Insulation Clearance Between Contact and Coil [in]
Insulation Creepage Between Contact and Coil [mm]
Insulation Creepage Between Contact and Coil [in]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Environmental Category of Protection
Insulation Special Features
Coil Type
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Relay Style
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Documentación
Industrial Relays Quick Reference Guide - 1-1419130-0
Industrial Relays Quick Reference Guide - 1-1419130-2
Industrial Relays Quick Reference Guide - 1-1419130-8
Industrial Relays Quick Reference Guide - 2-1419130-1
Industrial Relays Quick Reference Guide - 2-1419130-4
Industrial Relays Quick Reference Guide - 2-1419130-8
Industrial Relays Quick Reference Guide - 5-1440007-3
TSC-1**D3/L3 Standard Customer Drawing - 2-1419130-7
TSC-1**D3H/L3H Special Customer Drawing - 1-1419130-0
TSC-1**D3H/L3H Special Customer Drawing - 1-1419130-2
TSC-1**D3H/L3H Special Customer Drawing - 1-1419130-8
TSC-1**D3H/L3H Special Customer Drawing - 2-1419130-1
TSC-1**D3H/L3H Special Customer Drawing - 2-1419130-4
TSC-1**D3H/L3H Special Customer Drawing - 2-1419130-8
TSC-1**D3H/L3H Special Customer Drawing - 5-1440007-3
3D PDF - 1-1419130-0
3D PDF - 1-1419130-2
3D PDF - 1-1419130-8
3D PDF - 2-1419130-1
3D PDF - 2-1419130-4
3D PDF - 2-1419130-7
3D PDF - 2-1419130-8
3D PDF - 5-1440007-3
Definitions Relays - 1-1419130-0
Definitions Relays - 1-1419130-2
Definitions Relays - 1-1419130-8
Definitions Relays - 2-1419130-1
Definitions Relays - 2-1419130-4
Definitions Relays - 2-1419130-7
Definitions Relays - 2-1419130-8
Definitions Relays - 5-1440007-3
MD_2-1419130-4_050820141121_dmtec - 2-1419130-4
TSC Series Relay Data Sheet -English - 1-1419130-0
TSC Series Relay Data Sheet -English - 1-1419130-2
TSC Series Relay Data Sheet -English - 1-1419130-8
TSC Series Relay Data Sheet -English - 2-1419130-1
TSC Series Relay Data Sheet -English - 2-1419130-4
TSC Series Relay Data Sheet -English - 2-1419130-8
TSC Series Relay Data Sheet -English - 5-1440007-3
Contacte con el proveedor
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.