TE Connectivity
De TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC 1500T HDR ASSY H 6P BLACK GOLD
Part Number 1-1827583-2
URL https://www.te.com/usa-en/product-1-1827583-2.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 1000 Series
Height [MM] 15.1
Height [in] .594
Length [MM] 8.1
Length [in] .318
PCB Thickness (Recommended) [MM] 1 – 1.6
PCB Thickness (Recommended) [in] .039 – .063
Tail Length [MM] 3.1
Tail Length [in] .122
Width [MM] 17.5
Width [in] .688
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 3.5
Centerline (Pitch) [in] .137
Contact Current Rating (Max) [A] 5
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Row-to-Row Spacing [MM] 3.3
Row-to-Row Spacing [INCH] .13
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto