TE Connectivity
De TE Connectivity


PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 09 PLUG SP/AP STD
Part Number 208006-1
URL https://www.te.com/usa-en/product-208006-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE HD-20
Mounting Hole Diameter [mm] 3.05
Mounting Hole Diameter [in] .12
PCB Thickness (Recommended) [mm] 1.57 – 2.36
PCB Thickness (Recommended) [in] .062 – .093
Post Size [mm] .66
Post Size [in] .026
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6
Connector Style Plug
Number of Rows 2
Shell Size 1
Profile Standard
Comment Plugs are preloaded with size 20 DF posted pin contacts
Contact Mating Area Plating Material Gold Flash
Housing Color Black
Housing Material Polyester
Packaging Method Tube
Packaging Quantity 17
Preloaded Yes
Product Type Connector
UL Flammability Rating UL 94V-0
Row-to-Row Spacing .112 in
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 9
Sealable No
Contact Base Material Brass
Grounded No
Grounding Straps Without
PCB Mount Retention Type Mounting Hole
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin-Lead
Plastic Yes
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents Without
Mating Connector Lock Without
PCB Mounting Style Through Hole
Shell Type All Plastic
Contact Underplating Material Nickel
Approved Standards UL E28476
Contact Shape Round
Modelos CAD
Compartir

Selección de producto

Index Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Number of Rows Shell Size Profile Comment Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shielded UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Female Screwlock Material Female Screwlock Plating Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Shell Type Threaded Insert Material Contact Underplating Material Approved Standards Insert Material Contact Shape
1 1 208006-1 09 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 17 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
2 12 208006-2 09 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 .062 – .093 .66 .025 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 17 Yes Connector No UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
3 23 208007-2 15 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 2 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash over Palladium Nickel Black Polyester Tube 13 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
4 30 208008-1 25 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 10 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
5 31 208008-2 25 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash over Palladium Nickel Black Polyester Tube 13 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
6 32 208009-1 37 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
7 33 208010-2 50 PLUG SP/AP STD Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 3 5 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 50 No Brass No Without Mounting Hole Vertical With Tin-Lead Yes Without Without Without Without Through Hole All Plastic Nickel UL E28476 Round
8 34 5208007-2 HD-20 PLUG 15P VERT Product Documentation 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 2 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Thermoplastic Tube 13 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
9 35 5208008-1 HD-20 PLUG 25P VERT Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Thermoplastic Tube 10 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
10 2 5208008-2 HD-20 PLUG 25P VERT Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Thermoplastic Tube 10 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
11 3 5208009-1 HD-20 PLUG 37P VERT Product Documentation 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Thermoplastic Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
12 4 5208009-3 HD-20 PLUG 37P VERT Product Documentation 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Thermoplastic Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
13 5 5208010-2 HD-20 PLUG 50P VERT Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 3 5 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Thermoplastic Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 50 No Brass Without Mounting Hole Vertical With Tin Yes Without Without Without Without Through Hole All Plastic Nickel Round
14 6 5745051-1 HD-20 PLUG 9P VERT THD INS Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 17 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass No Without Mounting Hole Vertical With Tin Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel Round
15 7 5745051-2 HD-20 PLUG 9P VERT THD INS Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 17 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass No Without Mounting Hole Vertical With Tin Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel Round
16 8 5745053-2 HD-20 PLUG 25P VERT THD INS Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 10 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass No Without Mounting Hole Vertical With Tin Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel Round
17 9 5745054-4 HD-20 PLUG 37P VERT THD INS Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector No UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass No Without Mounting Hole Vertical With Tin Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel Round
18 10 5745073-1 HD-20 PLUG 25P VERT FFSCRLK Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 10 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Brass Nickel over Copper Flash No Without Mounting Hole Vertical With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
19 11 5745073-2 HD-20 PLUG 25P VERT FFSCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 10 Yes Connector No UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Brass Nickel over Copper Flash No Without Mounting Hole Vertical With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
20 13 5745073-3 HD-20 PLUG 25P VERT FFSCRLK Product Documentation AMPLIMITE HD-20 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 10 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Brass Nickel over Copper Flash No Without Mounting Hole Vertical With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
21 14 5745074-2 HD-20 PLUG 37P VERT FFSCRLK Product Documentation 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Brass Nickel over Copper Flash No Without Mounting Hole Vertical With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
22 15 5745074-4 HD-20 PLUG 37P VERT FFSCRLK Product Documentation 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector No UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Brass Nickel over Copper Flash No Without Mounting Hole Vertical With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
23 16 745051-1 09 PLUG SP/AP INSRT Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 17 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Without Mounting Hole Vertical With Tin-Lead Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel UL E28476 Brass Round
24 17 745051-2 09 PLUG SP/AP INSRT Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash over Palladium Nickel Black Polyester Tube 17 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Without Mounting Hole Vertical With Tin-Lead Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel UL E28476 Brass Round
25 18 745054-4 37 PLUG SP/AP INSRT Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Without Mounting Hole Vertical With Tin-Lead Yes Threaded Insert, 4-40 UNC Without Without Without With Through Hole All Plastic Brass Nickel UL E28476 Brass Round
26 19 745071-1 09 PLUG SP/AP SCRLK - 1212756 Product Documentation AMPLIMITE HD-20 1212756 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 17 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
27 20 745071-2 09 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 17 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
28 21 745071-4 09 PLUG SP/AP SCRLK - 1218365 Product Documentation AMPLIMITE HD-20 1218365 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 1 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 17 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
29 22 745072-2 15 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 2 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash over Palladium Nickel Black Polyester Tube 13 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
30 24 745072-4 15 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 2 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 13 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
31 25 745073-1 25 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 10 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
32 26 745073-3 25 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 3 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 10 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 25 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Brass Round
33 27 745074-1 37 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Flash Black Polyester Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
34 28 745074-2 37 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 1.57 – 2.36 .062 – .093 .66 .026 3.18 .125 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round
35 29 745074-4 37 PLUG SP/AP SCRLK Product Documentation AMPLIMITE HD-20 30 3.05 .12 2.36 – 3.18 .093 – .125 .66 .026 4.32 .17 -55 – 105 -67 – 221 2.77 .109 6 Plug 2 4 Standard Plugs are preloaded with size 20 DF posted pin contacts Gold Black Polyester Tube 7 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 37 No Brass Brass Nickel over Copper Flash Without Mounting Hole Vertical With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel UL E28476 Round