Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy - CW-4

Aurora Bearing

 
Manufacturer The Timken Company
Description Aurora Bearing CW & CG Series Female Rod Ends - General Purpose - Economy, Ball Bore .2500 in - CW-4
Manufacturer Part Number CW-4
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=CW-4&SchType=2
Thread Type Right Hand
B - Ball Bore (in) .2500
W - Ball Width (in) .375
H - Head Width (in) .250
A - Base to Center (in) 1.312
D - Head Diameter (in) .750
C - Thread Depth (in) .687
Thread Size 1/4-28
Ultimate Radial Static Load Capacity (lbs) 3,208
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Left-hand threaded units have an identification groove near end of shank.
Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.

Contacte con el proveedor

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map