SPEP - 1303

.656 DIA BUMPER .500 HGT, W/ WASHER,BLK SBR

Manufacturer Sierra Pacific Engineering Products
Description .656 DIA BUMPER .500 HGT, W/ WASHER,BLK SBR
Part Number 1303
Unit Weight (lbs) .008
Material Rubber
Finish Black
Type Rubber Bumpers
Selección de producto
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1303 .656 DIA BUMPER .500 HGT, W/ WASHER,BLK SBR 1303 Product Information .008 Rubber Black Rubber Bumpers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Descripción del producto
Material: Rubber
Finish: Black
Type: Rubber Bumpers

Features:
  • Flat top bumper has on overall diameter of .66" with a height of .50".
  • Bumpers come in a variety of sizes and are typically applied as door stops.
  • Flat top bumpers are made from black SBR.
  • Steel washer is molded into bumper for superior support.

Industries:
RV
Truck / Trailer

Categories:
PRODUCTS / MISCELLANEOUS PRODUCTS / RV PRODUCTS

Catalog Page:
View Here

Datasheet:
Dimensioned Drawing

.656 DIA BUMPER .500 HGT, W/ WASHER,BLK SBR
Documentación
Contacte con el proveedor
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Los usuarios que han descargado este producto también han descargado
Página