SPEP - KC301

0.0625" LONG CAM, ZINC PLATED, HOOK.

Manufacturer Sierra Pacific Engineering Products
Description 0.0625" LONG CAM, ZINC PLATED, HOOK.
Part Number KC301
Unit Weight (lbs) .025
Material Steel
Finish Zinc Plated
Type Hook Left
Selección de producto
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 KC301 0.0625" LONG CAM, ZINC PLATED, HOOK. KC301 Product Information .025 Steel Zinc Plated Hook Left
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Descripción del producto
Type: Hook Left
Material: Steel
Finish: Zinc Plated

Features:
  • We offer a variety of cams to fit your needs.
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
  • Door Thickness is a crucial factor in calculating the grip.
  • Distance of frame from the center of the lock is required for determining cam length.
  • Some cams may be installed on the lock with the offset in (cam forward) or offset out (cam reversed).
  • These cams may be used with K50-series thumb turn wing knob cam locks.


Categories:
PRODUCTS / LOCKS / CAM LOCKS / CAMS

Catalog Page:
View Here

Datasheet:
Dimensioned Drawing

0.0625" LONG CAM, ZINC PLATED, HOOK.
Documentación
Contacte con el proveedor
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Los usuarios que han descargado este producto también han descargado
Página