1

MW Anilla maestro extragrande

Fabricante pewag
Designación MW Anilla maestro extragrande
Code MW 10
WLL 0-45° [kg] 1400
Weight [kg/pc.] 0.22
Selección de producto
Selector Code Designación WLL 0-45° [kg] Can be used up to single hook acc. to DIN15401 no. d [mm] s [mm] t [mm] w [mm] Master link for chain ø in mm 1-leg Master link for chain ø in mm 2-leg Weight [kg/pc.]
1 MW 10 MW Anilla maestro extragrande 1400 2.5 11 10 90 65 5 5 0.22
2 MW 13 MW Anilla maestro extragrande 2300 4 14 10 120 70 6+7 6 0.44
3 MW 16 MW Anilla maestro extragrande 3200 5 16 13 140 80 8 7 0.67
4 MW 18 MW Anilla maestro extragrande 4200 6 19 14 160 95 10 8 1.09
5 MW 22 MW Anilla maestro extragrande 6700 10 23 17 160 110 13 10 1.69
6 MW 26 MW Anilla maestro extragrande 10100 10 27 20 190 110 16 13 2.65
7 MW 32 MW Anilla maestro extragrande 16000 12 33 26 230 130 19 16 4.78
8 MW 36 MW Anilla maestro extragrande 21200 20 38 29 275 150 22 19 7.48
9 MW 56 MW Anilla maestro extragrande 40000 50 56 - 350 250 32 26 21.98
10 SAW 32 MW Anilla maestro extragrande 10000 50 33 26 540 250 - - 9.25
11 SAW 45 MW Anilla maestro extragrande 22500 50 45 39 540 250 - - 18.7
12 SAW 60 MW Anilla maestro extragrande 31500 100 60 55 800 320 - - 48
Code
Designación
WLL 0-45° [kg]
Can be used up to single hook acc. to DIN15401 no.
d [mm]
s [mm]
t [mm]
w [mm]
Master link for chain ø in mm 1-leg
Master link for chain ø in mm 2-leg
Weight [kg/pc.]
Documentación
Contacte con el proveedor
pewag Manufacturer of chains
pewag austria GmbH