02 Miniature linear ball bearings (metallic cage)

Manufacturer MPS Microsystems
Description Miniature high precision linear ball bearings 100% metal from Ø1,5mm
Part Number L153X
Selección de producto
Selector Part Number d [mm] D [mm] B [mm] rmin [mm] Ø balls [mm] dyn. (C100B) [N] stat. (Co) [N]
1 L153X 1,5 3 4 0.015 0.300 6 8
2 L204X 2 4 5 0.02 0.500 11 12
3 L306X 3 6 7 0.13 0.600 26 31
4 L307X 3 7 10 0.20 0.794 56 73
5 L408X 4 8 10 0.24 0.794 59 77
6 L510X 5 10 14 0.24 1.250 133 157
7 L612X 6 12 18 0.39 1.588 220 250
Part Number
d [mm]
D [mm]
B [mm]
rmin [mm]
Ø balls [mm]
dyn. (C100B) [N]
stat. (Co) [N]
Descripción del producto

MPS is specialised in miniature high precision linear bearings with tolerances of diameter under the balls < 8 µm.

As a matter of fact MPS offers the smallest linear bearing available on the market. •Comprehensive range with bore diameters from Ø 1.5 mm to Ø 6 mm •Bore diameter tolerances +8/0 µm •Outer diameter tolerances 0/-8 µm •Full stainless steel version available

Documentación
Contacte con el proveedor
MPS Microsystems MPS Microsystems produces high precision linear ball bearings and ballscrews (standard and custom). MPS Microsystems also develops and manufactures high-precision, high-performance and low-friction micromechanical systems.
MPS Microsystems
MPS Microsystems