Withdrawal Sleeve, AH 2236 G

 
Manufacturer SKF
Description Withdrawal Sleeve
Manufacturer Part Number AH 2236 G
MI Item Number 00591986
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00591986
Weight 8.10 lbs
Compatible Bearing Number 22236
Compatible Bore Diameter 170 mm
Hydraulic Nut Number HMV 38 E
Lock Nut Number KM38
Lock Washer Number MB34
Overall Length 110 mm
Series AH22
Taper 1:12
Thread Size M190x3 mm
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map