Fireloop FM - Grooved Ends "4" - MLUGFM80100

 
Manufacturer Metraflex Co.
Description Fireloop FM - Grooved Ends "4" - MLUGFM80100
Part Number MLUGFM80100
Spring Force [lbs] 53
Flow Coefficient 2.861161
Weight [lb] 8
Size [in] 1
Fittings Material Sch 40 Carbon Steel
End Fittings Grooved
Length [in] 20
End to End [in] 15
Pressure [psi] 300
Movement ± 4
Hose & Braid Material Stainless Steel
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map