MS193-10C-NS Drawn-Seamless EMI/RFI shield COVER

19.9 x 11.1 x 2.7mm Two-piece RF Shield/EMI Shield COVER (Nickel Silver)

Manufacturer Masach Tech
Description 19.9 x 11.1 x 2.7mm Two-piece Drawn-Seamless EMI/RFI Shield COVER (Nickel Silver)
Part Number MS193-10C-NS
Material Nickel Silver
Size 19.9 x 11.1 x 2.7mm
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map