Série N° 482 : Square nut, ACME internal thread

Manufacturer L'ETOILE
Description Square nut, ACME pitch 12 on the right black
Part number 482000012
Omniclass number 23.13.23.11.13.21
Selección de producto
Selector Reference Black, Internal thread on the right Reference Black, Internal thread on the left Reference Zinc-coated chromium plated, Internal thread on the right Reference Zinc-coated chromium plated, Internal thread on the left D (mm) P (mm) d (mm) A (mm) B (mm)
1 482000012 482010012 12 3 8.5 25 18
2 482000016 482001016 482010016 482011016 16 4 11.5 30 24
3 482000020 482001020 482010020 482011020 20 4 15.5 35 30
4 482000024 482001024 482010024 482011024 24 5 18.5 40 36
5 482000028 482001028 482010028 482011028 28 5 22.5 45 42
6 482000032 482001032 482010032 482011032 32 6 25.5 55 48
7 482000036 482001036 482010036 482011036 36 6 29.5 60 54
8 482000040 482001040 482010040 482011040 40 7 32.5 60 60
9 482000044 482010044 44 7 36.5 65 60
Reference Black, Internal thread on the right
Reference Black, Internal thread on the left
Reference Zinc-coated chromium plated, Internal thread on the right
Reference Zinc-coated chromium plated, Internal thread on the left
D (mm)
P (mm)
d (mm)
A (mm)
B (mm)
Contacte con el proveedor
L'ETOILE Manufacturer of screws, bolts and accessories for lifting and handling
L'ETOILE SA